IESNA:LM-63-2002
[TEST]P956189
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8D-930-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]44093
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 584.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4830.5 5275.9 5760.5 6275.1 6720.5 7093.7 7376.6 7542.2 7569.3 7488
7403.7 7397.7 7448.9 7560.2 7822.1 8475.2 10097.4 12532.2 14702.1 16369.5
17651.6 18861.5 19954 20980.2 21669.5 20676.3 16736.6 11707.5 8095.9 5444.4
2296.4 728.3 346.1 150.5 48.2 0 0
4830.5 5284.9 5796.6 6293.2 6741.6 7114.8 7415.8 7581.3 7605.4 7533.1
7439.8 7436.8 7476 7590.3 7858.2 8369.8 9766.3 12140.9 14560.7 16288.2
17621.5 18963.8 19990.1 20995.3 21738.7 21097.6 17449.9 12459.9 8484.2 5646.1
2443.8 791.5 403.3 177.6 63.2 0 0
4830.5 5278.9 5775.5 6254 6681.4 7036.6 7310.4 7482 7500 7436.8
7367.6 7355.6 7397.7 7512.1 7767.9 8246.4 9381.1 11520.9 13928.6 15800.6
17185.1 18641.7 20023.2 21290.2 22361.7 22668.7 20212.8 15728.4 10612 6892.1
3190.2 1258 707.3 391.3 180.6 60.2 0
4830.5 5242.8 5703.3 6160.7 6546 6874 7135.9 7271.3 7316.4 7289.4
7238.2 7232.2 7268.3 7322.5 7473 7776.9 8294.6 9486.4 11520.9 13856.4
15933.1 17862.2 19830.6 21684.5 23457.2 24841.6 25777.6 25852.9 24233.7 19225.6
10804.6 3867.4 1553 830.7 382.2 87.3 0
4830.5 5182.6 5588.9 6007.3 6371.4 6681.4 6928.2 7093.7 7169 7187
7184 7202.1 7253.2 7301.4 7397.7 7617.4 8002.6 8583.5 9670 11505.9
13904.6 16465.8 19042 21723.6 23935.7 26024.4 28074 30364.3 32149 30836.8
24396.2 13438.1 5287.9 2365.6 999.2 102.3 0
4830.5 5149.5 5507.7 5868.8 6199.9 6503.8 6750.6 6943.3 7048.6 7123.8
7178 7265.3 7397.7 7503 7602.4 7758.9 8092.9 8628.7 9447.3 10449.5
11927.2 13862.4 16065.5 18431.1 20871.9 23577.6 26599.3 30147.6 35035.3 37939.6
34710.2 26090.6 14190.5 5062.2 1258 72.2 0
4830.5 5131.4 5483.6 5847.7 6169.8 6473.7 6735.6 6925.2 7039.6 7111.8
7187 7274.3 7400.7 7512.1 7629.5 7804 8129.1 8655.7 9480.4 10542.8
11960.3 13856.4 16008.3 18325.7 20814.7 23550.5 26638.4 30373.3 35029.3 37765
34237.7 25591 14121.3 5164.6 1243 81.3 0
4830.5 5071.3 5360.2 5676.2 5980.2 6275.1 6540 6762.7 6922.2 7045.6
7175 7331.5 7503 7647.5 7789 7990.6 8315.7 8818.3 9564.7 10581.9
11876.1 13459.1 15358.2 17546.2 20020.2 22804.1 25843.8 29127.4 33160.3 36242.2
32028.7 20002.1 9074.1 3087.9 734.4 63.2 0
4830.5 5032.1 5248.8 5498.6 5769.5 6043.4 6314.2 6552 6768.7 6958.3
7156.9 7346.5 7527.1 7686.6 7867.2 8129.1 8505.3 9086.1 9958.9 11150.7
12727.8 14608.8 16790.8 19174.5 21600.2 24152.4 26773.8 29557.7 32326.6 33259.6
29551.7 19806.5 8520.3 2555.2 1029.3 285.9 0
4830.5 4962.9 5119.4 5300 5525.7 5772.5 6013.3 6263.1 6491.8 6723.5
6958.3 7172 7352.6 7545.2 7749.8 7993.6 8372.8 8980.8 9919.8 11289.2
13070.9 15126.5 17326.5 19556.7 21777.8 24007.9 26304.3 28504.4 29506.6 27595.4
21729.6 10900.9 2943.4 1116.6 607.9 168.5 0
4830.5 4890.7 4968.9 5095.3 5263.9 5447.5 5667.2 5880.8 6112.6 6329.3
6582.1 6825.9 7066.6 7319.5 7581.3 7894.3 8324.7 8992.8 9998 11499.9
13471.2 15809.7 18066.9 20011.1 21693.5 23285.6 24579.8 24886.8 23321.7 19054.1
11888.1 4345.9 872.8 267.9 93.3 33.1 0
4830.5 4854.6 4887.7 4984 5122.4 5275.9 5459.5 5649.1 5853.8 6073.5
6308.2 6549 6813.8 7084.7 7385.7 7746.8 8219.3 8914.6 9889.7 11226
13016.7 15093.4 16998.5 18184.3 18729 18828.3 18425.1 17149 14810.5 11355.4
6684.4 2275.3 517.7 147.5 42.1 18.1 0
4830.5 4806.4 4809.4 4860.6 4953.9 5068.2 5206.7 5354.2 5501.6 5640.1
5793.6 5935 6100.6 6260.1 6434.6 6645.3 6955.3 7442.9 8213.3 9335.9
10777.5 12240.2 13248.5 13389.9 12583.3 11084.5 8941.7 6278.1 3578.5 1637.2
701.2 264.8 99.3 39.1 18.1 3 0
4830.5 4722.1 4658.9 4622.8 4592.7 4538.5 4445.2 4297.8 4102.1 3870.4
3605.6 3325.7 3045.8 2796 2603.3 2461.9 2359.6 2320.4 2522.1 2988.6
3506.2 3930.6 3906.5 3220.3 2257.2 1504.8 1041.3 725.3 484.6 301
189.6 120.4 60.2 24.1 6 0 0
4830.5 4643.9 4499.4 4318.8 4060 3738 3358.8 2934.4 2483 2040.5
1718.5 1550 1513.9 1528.9 1580.1 1625.2 1661.3 1664.3 1625.2 1543.9
1453.7 1363.4 1267.1 1161.7 1023.3 851.7 665.1 478.5 358.1 261.8
168.5 99.3 39.1 15 6 0 0
4830.5 4574.7 4315.8 3969.7 3494.2 2973.5 2428.8 1947.2 1670.4 1577.1
1528.9 1486.8 1453.7 1420.6 1402.5 1390.5 1375.4 1342.3 1270.1 1164.7
1059.4 954.1 851.7 734.4 617 514.6 439.4 373.2 294.9 201.6
102.3 51.2 24.1 9 0 0 0
4830.5 4505.4 4141.3 3587.5 2973.5 2350.5 1860 1673.4 1619.2 1574
1528.9 1483.8 1438.6 1393.5 1327.3 1252 1164.7 1062.4 951 842.7
740.4 650.1 577.9 520.7 466.5 415.3 361.2 285.9 195.6 132.4
87.3 48.2 21.1 9 0 0 0
4830.5 4463.3 3966.7 3319.6 2591.3 1977.3 1727.5 1676.4 1628.2 1577.1
1534.9 1483.8 1429.6 1363.4 1279.1 1173.8 1059.4 942 818.6 698.2
598.9 535.7 490.6 448.4 403.3 358.1 307 243.8 192.6 153.5
111.4 72.2 24.1 3 0 0 0
4830.5 4403.1 3798.2 3030.7 2278.3 1832.9 1733.6 1685.4 1637.2 1586.1
1540.9 1492.8 1435.6 1357.4 1252 1140.7 1005.2 869.8 722.3 617
547.8 505.6 472.5 436.4 397.3 349.1 288.9 237.8 198.6 156.5
114.4 72.2 21.1 0 0 0 0
4830.5 4397.1 3744 2919.4 2157.9 1814.8 1751.6 1700.5 1649.3 1601.1
1553 1498.8 1441.6 1357.4 1255 1119.6 966.1 812.6 686.2 589.9
529.7 490.6 454.5 415.3 370.2 313 249.8 207.7 168.5 129.4
87.3 48.2 12 0 0 0 0
4830.5 4397.1 3704.9 2859.2 2106.8 1814.8 1763.7 1712.5 1655.3 1601.1
1553 1501.8 1444.6 1369.4 1273.1 1140.7 978.1 815.6 677.2 574.8
514.6 478.5 442.4 400.3 349.1 276.9 213.7 177.6 144.5 108.3
69.2 27.1 3 0 0 0 0
4830.5 4412.1 3722.9 2868.2 2106.8 1814.8 1763.7 1712.5 1658.3 1607.2
1556 1504.8 1450.6 1378.4 1282.1 1134.6 972.1 803.6 665.1 565.8
511.6 475.5 436.4 397.3 343.1 258.8 201.6 168.5 132.4 96.3
60.2 21.1 0 0 0 0 0
